IESNA:LM-63-2002
[TEST]P1434237
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-760-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]69815.3
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
10632.2 11071.3 11385.0 11369.3 11118.4 10773.4 9942.2 9236.6 9299.3 9785.4 10679.3 11777.0 13141.3 14756.6 17171.5 19555.2 21468.4 23554.0 
25906.3 27850.8 27960.6 27270.6 25420.2 22127.0 16544.3 12184.7 11479.1 8938.6 6084.5 4704.5 3685.2 2634.5 2085.7 1646.6 1176.1 721.4 
345.0 0.0 
10632.2 11087.0 11400.7 11385.0 11134.1 10789.1 9942.2 9252.3 9299.3 9785.4 10663.6 11745.7 13047.2 14866.3 17500.9 19476.8 21703.6 23585.4 
25890.6 27929.3 28086.1 27396.1 25624.0 22377.9 16748.1 12388.6 11682.9 9299.3 6351.1 4830.0 3732.3 2697.3 2117.0 1709.3 1285.9 815.5 
376.4 0.0 
10632.2 11040.0 11369.3 11416.3 11212.5 10977.2 10224.5 9487.5 9377.7 9848.2 10600.9 11651.6 12953.2 14552.7 17406.8 19555.2 21703.6 23522.7 
25624.0 27944.9 28682.0 28164.5 26768.8 23961.8 19225.9 14050.9 13188.4 10867.5 8342.7 5990.4 4516.4 3402.9 2540.4 1991.6 1536.8 909.5 
439.1 0.0 
10632.2 11024.3 11369.3 11541.8 11400.7 11275.2 10789.1 9989.3 9597.2 9832.5 10506.8 11494.7 12749.3 14270.4 15979.7 18363.4 20731.3 22675.9 
24918.3 27192.2 28901.5 29074.0 28039.0 25984.7 21954.5 16011.1 15023.1 12263.2 9957.9 7887.9 6162.9 4594.8 3387.3 2430.7 1850.5 
1144.8 486.1 0.0 
10632.2 11055.7 11400.7 11698.6 11792.7 11792.7 11620.2 11071.3 10475.4 10365.7 10820.4 11714.3 12984.5 14521.3 16215.0 17987.0 20245.2 22487.7 
24636.1 26721.8 28807.4 30171.7 29999.2 28666.3 25984.7 20417.7 19100.4 14317.5 10820.4 8750.4 7041.1 5614.1 4547.7 3512.7 2603.2 
1850.5 674.3 0.0 
10632.2 10992.9 11353.6 11761.3 12075.0 12278.8 12420.0 12341.6 12027.9 11824.1 12043.6 12702.2 13784.3 15258.4 17030.4 18975.0 20903.8 22660.2 
24479.3 26047.4 27725.4 29654.2 30736.3 30485.4 28917.2 26031.8 25059.5 19947.2 12702.2 8076.1 6210.0 4892.7 3732.3 2916.8 2085.7 
1348.6 611.6 0.0 
10632.2 10977.2 11337.9 11808.4 12372.9 12890.4 13329.5 13800.0 14066.6 14239.1 14631.1 15305.4 16309.1 17798.8 19539.5 21405.6 23099.3 24589.0 
25514.3 26314.0 27051.1 28211.5 30265.8 33245.4 35017.4 35362.4 35252.6 33841.3 27756.8 18096.8 10083.4 6445.2 4908.4 3653.9 
2399.3 1270.2 501.8 0.0 
10632.2 10914.5 11275.2 11761.3 12372.9 13141.3 14003.8 14960.4 15979.7 16999.1 17783.1 18614.3 19790.4 21186.1 22989.5 24714.5 26298.3 
27302.0 28274.3 28760.4 29277.9 30171.7 31787.0 34374.5 38812.4 42654.4 42779.9 40553.1 34703.8 27944.9 20323.6 11839.7 6460.9 
4265.4 3010.9 1944.5 737.0 0.0 
10632.2 10883.2 11243.8 11745.7 12404.3 13125.7 14019.5 15007.5 16136.6 17281.3 18332.0 19210.2 20355.0 21797.7 23538.4 25247.7 26815.8 
27725.4 28697.7 29246.5 29764.0 30673.6 32257.4 34766.5 39032.0 42685.8 42670.1 40709.9 34954.7 27944.9 19570.9 11385.0 6398.2 
4140.0 3010.9 1991.6 752.7 0.0 
10632.2 10820.4 11181.1 11651.6 12325.9 13078.6 14066.6 15274.1 16763.8 18582.9 20590.2 22785.6 25279.0 27882.2 30250.2 32179.0 33245.4 
33794.2 34045.1 33762.9 33825.6 34437.2 34923.3 35268.3 33402.2 30030.6 29340.6 27302.0 25184.9 19665.0 11667.2 6711.8 4720.2 
3246.1 2446.4 1834.8 815.5 0.0 
10632.2 10742.0 11024.3 11494.7 12043.6 12749.3 13674.5 14709.5 16058.1 17673.4 19539.5 21515.4 23899.0 26376.8 28917.2 31159.7 32774.9 
33872.6 34468.6 34594.0 35048.8 36083.8 37291.3 37307.0 35189.9 32273.1 31630.2 28399.7 22660.2 16058.1 10710.7 7150.9 4594.8 
2948.2 1944.5 1254.5 517.5 0.0 
10632.2 10726.3 10930.2 11369.3 11871.1 12529.7 13298.1 14223.4 15368.1 16716.8 18441.8 20198.1 22221.1 24181.3 26298.3 28117.4 29387.7 
29999.2 30328.6 30265.8 30438.3 31206.7 32226.1 32414.2 31112.7 28901.5 28462.4 25843.6 21076.3 15932.7 11290.9 7558.6 4751.6 
2901.1 1725.0 1160.5 423.4 0.0 
10632.2 10695.0 10851.8 11181.1 11588.8 12075.0 12686.6 13407.9 14223.4 15195.6 16324.7 17626.3 18943.6 20198.1 21499.7 22613.1 23256.1 
23224.7 23020.9 22519.0 22127.0 22456.3 23162.0 23648.1 23287.4 22346.5 22095.6 20590.2 17187.2 12937.5 8813.2 5676.8 4045.9 
2885.4 2085.7 1411.4 564.5 0.0 
10632.2 10538.2 10506.8 10553.8 10616.6 10585.2 10491.1 10381.3 10193.2 10036.3 9973.6 10005.0 10130.4 10350.0 10742.0 11055.7 11243.8 11134.1 10710.7 
10130.4 9471.8 8907.3 8374.1 7856.6 7182.3 6507.9 6351.1 5802.3 5206.4 4688.9 4234.1 3779.3 3324.5 2791.4 2367.9 1881.8 862.5 0.0 
10632.2 10381.3 10099.1 9691.3 9205.2 8672.0 8232.9 7950.7 7825.2 7825.2 7950.7 8107.5 8311.3 8609.3 8828.8 9079.8 9173.8 9142.5 8875.9 
8217.3 7464.5 6758.8 6131.6 5520.0 4971.1 4500.7 4453.6 4202.7 3904.8 3622.5 3340.2 3042.3 2697.3 2289.5 1897.5 1458.4 595.9 0.0 
10632.2 10208.8 9565.9 8703.4 7950.7 7590.0 7542.9 7684.1 7793.8 7840.9 7856.6 7840.9 7872.3 7840.9 7809.5 7778.2 7668.4 7464.5 7135.2 
6696.1 6100.2 5535.7 4986.8 4532.0 4171.4 3889.1 3826.4 3622.5 3402.9 3167.7 2885.4 2571.8 2226.8 1787.7 1301.6 831.1 360.7 0.0 
10632.2 10052.0 9064.1 7919.3 7417.5 7495.9 7793.8 7982.0 8060.4 8060.4 7982.0 7872.3 7715.4 7542.9 7386.1 7197.9 6947.0 6633.4 6304.1 
5943.4 5520.0 5112.3 4751.6 4469.3 4202.7 3951.8 3904.8 3622.5 3450.0 3324.5 3277.5 3026.6 2697.3 2148.4 1536.8 940.9 564.5 0.0 
10632.2 9895.2 8577.9 7464.5 7354.8 7731.1 8091.8 8295.7 8342.7 8264.3 8091.8 7872.3 7668.4 7448.8 7119.5 6774.5 6445.2 6162.9 5802.3 
5441.6 5112.3 4830.0 4610.4 4422.3 4077.3 3826.4 3795.0 3638.2 3528.4 3857.7 3998.9 3779.3 3434.3 2885.4 2085.7 1442.7 1082.0 0.0 
10632.2 9769.7 8232.9 7260.7 7480.2 7966.3 8358.4 8562.3 8593.6 8452.5 8201.6 7887.9 7574.3 7213.6 6852.9 6476.6 6068.8 5661.1 5269.1 
4892.7 4610.4 4406.6 4218.4 3889.1 3685.2 3434.3 3402.9 3246.1 3308.9 3763.6 3591.1 3277.5 2916.8 2462.0 1850.5 1552.5 1129.1 0.0 
10632.2 9628.6 8013.4 7197.9 7542.9 8107.5 8530.9 8750.4 8750.4 8593.6 8280.0 7903.6 7495.9 6994.1 6617.7 6225.7 5708.2 5175.0 4782.9 
4500.7 4375.2 4108.6 3873.4 3606.8 3355.9 3105.0 3073.6 2963.9 3199.1 3355.9 3026.6 2634.5 2273.9 1819.1 1521.1 1395.7 846.8 0.0 
10632.2 9660.0 7950.7 7213.6 7605.7 8201.6 8625.0 8813.2 8813.2 8640.7 8311.3 7919.3 7433.2 6805.9 6351.1 5959.1 5347.5 4845.7 4485.0 
4328.2 4155.7 3967.5 3732.3 3497.0 3246.1 2995.2 2963.9 2916.8 3167.7 3073.6 2697.3 2556.1 2305.2 1819.1 1474.1 1223.2 658.6 0.0 
10632.2 9675.7 7825.2 7182.3 7621.3 8185.9 8577.9 8766.1 8750.4 8562.3 8280.0 7903.6 7370.4 6805.9 6351.1 5927.7 5331.8 4814.3 4422.3 
4328.2 4077.3 3920.4 3653.9 3434.3 3183.4 2963.9 2916.8 2885.4 3136.4 3010.9 2634.5 2462.0 2164.1 1615.2 1380.0 1144.8 595.9 0.0 
